20758691
20758691
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 4.56 |
| 100 - 199 | £ 4.10 |
| 200 - 499 | £ 3.65 |
| 500 - 999 | £ 3.19 |
| 1000 + | £ 2.74 |
| d1 | M3 |
|---|---|
| d2 a012 | 2.0 |
| d3 max | 5.5 |
| d4 min | 3.5 |
| d6 | 6.0 |
| H1 max | 3.0 |
| l2 025 | 4.5 |
| w1 | 1.0 |
| A/F | 2.5 |
| Drive Type | Hex Drive |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue