Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 3.4986 - £ 4.998 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
12.0
Hex Drive
0.25
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
8.0
Torx Drive
0.3
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
20.0
Torx Drive
0.5
£ 2.1318 - £ 2.1318 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
12.0
Torx Drive
0.3
£ 2.3154 - £ 2.3154 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
30.0
Torx Drive
0.6
£ 2.3154 - £ 2.3154 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
25.0
Torx Drive
0.6
£ 2.295 - £ 2.295 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
20.0
Torx Drive
0.7
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
8.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
12.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.397 - £ 3.4272 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
12.0
Hex Drive
0.10
£ 2.3256 - £ 3.3252 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
6.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
8.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
3.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
5.0
Hex Drive
0.10
£ 3.0294 - £ 4.3248 Request the lead time here
13.0
M8
1.5
Blackened Stainless 303
12.0
Hex Drive
0.40
£ 3.7842 - £ 5.406 Request the lead time here
16.0
M10
1.5
Blackened Stainless 303
20.0
Hex Drive
0.40
£ 2.448 - £ 3.4986 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 316
8.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
12.0
Hex Drive
0.10
  • of 30
Cap Screw M6 12.0 Blackened Stainless 316

20204792

Price Range
£ 4.998 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M2.5 8.0 303 Stainless Steel

20202675

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    8.0
Cap Screw M4 20.0 303 Stainless Steel

20202811

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    20.0
Cap Screw M2.5 12.0 303 Stainless Steel

20202699

Price Range
£ 2.1318 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    12.0
Cap Screw M5 30.0 303 Stainless Steel

20202897

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    30.0
Cap Screw M5 25.0 303 Stainless Steel

20202880

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    25.0
Cap Screw M6 20.0 303 Stainless Steel

20202941

Price Range
£ 2.295 - £ 2.295

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    20.0
Cap Screw M2 4.0 316 Stainless Steel

20203016

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M3 8.0 316 Stainless Steel

20203177

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M2.5 12.0 316 Stainless Steel

20203139

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 4.0 316 Stainless Steel

20203085

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M3 12.0 316 Stainless Steel

20203191

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 6.0 316 Stainless Steel

20203160

Price Range
£ 3.3252 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M2 8.0 316 Stainless Steel

20203047

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2 3.0 316 Stainless Steel

20203009

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2 5.0 316 Stainless Steel

20203023

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M8 12.0 Blackened Stainless 303

20204211

Price Range
£ 4.3248 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M10 20.0 Blackened Stainless 303

20204334

Price Range
£ 5.406 - £ 3.7842

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M2.5 8.0 Blackened Stainless 316

20204471

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2 12.0 Blackened Stainless 316

20204426

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2