Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.3256 - £ 3.315 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.3256 - £ 3.3252 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
6.0
Hex Drive
0.10
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
14.0
Hex Drive
0.20
£ 2.397 - £ 3.4272 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
12.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
12.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
5.0
Hex Drive
0.10
£ 2.5602 - £ 3.6618 Request the lead time here
9.0
M5
1.5
316 Stainless Steel
14.0
Hex Drive
0.20
£ 2.397 - £ 3.4272 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
14.0
Hex Drive
0.10
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
8.0
Torx Drive
0.5
£ 2.3154 - £ 2.3154 10 In stock
9.0
M5
1.0
303 Stainless Steel
16.0
Torx Drive
0.6
£ 2.3154 - £ 2.3154 10 In stock
9.0
M5
1.0
303 Stainless Steel
20.0
Torx Drive
0.6
£ 2.1726 - £ 2.1726 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
16.0
Torx Drive
0.4
£ 2.2848 - £ 2.2848 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
16.0
Torx Drive
0.5
£ 2.295 - £ 2.295 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
16.0
Torx Drive
0.7
£ 2.3256 - £ 3.315 Request the lead time here
4.0
M2
1.5
316 Stainless Steel
10.0
Hex Drive
0.10
£ 2.3256 - £ 3.315 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
3.0
Hex Drive
0.10
£ 2.3154 - £ 2.3154 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
12.0
Torx Drive
0.6
£ 2.295 - £ 2.295 659 In stock
12.0
M6
1.2
303 Stainless Steel
40.0
Torx Drive
0.7
£ 2.1624 - £ 2.1624 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
5.0
Torx Drive
0.3
  • of 30
Cap Screw M3 4.0 316 Stainless Steel

20203146

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M3 6.0 316 Stainless Steel

20203160

Price Range
£ 3.3252 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 14.0 316 Stainless Steel

20203276

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M3 12.0 316 Stainless Steel

20203191

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M2 12.0 316 Stainless Steel

20203061

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 4.0 316 Stainless Steel

20203085

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 5.0 316 Stainless Steel

20203092

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M5 14.0 316 Stainless Steel

20203351

Price Range
£ 3.6618 - £ 2.5602

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M3 14.0 316 Stainless Steel

20203207

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 8.0 303 Stainless Steel

20202774

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    8.0
Cap Screw M5 16.0 303 Stainless Steel

20202866

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
10 In stock
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    16.0
Cap Screw M5 20.0 303 Stainless Steel

20202873

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
10 In stock
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    20.0
Cap Screw M3 16.0 303 Stainless Steel

20202750

Price Range
£ 2.1726 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    16.0
Cap Screw M4 16.0 303 Stainless Steel

20202804

Price Range
£ 2.2848 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    16.0
Cap Screw M6 16.0 303 Stainless Steel

20202934

Price Range
£ 2.295 - £ 2.295

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    16.0
Cap Screw M2 10.0 316 Stainless Steel

20203054

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 3.0 316 Stainless Steel

20203078

Price Range
£ 3.315 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M5 12.0 303 Stainless Steel

20202859

Price Range
£ 2.3154 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    12.0
Cap Screw M6 40.0 303 Stainless Steel

20202989

Price Range
£ 2.295 - £ 2.295

Stock Levels
659 In stock
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    40.0
Cap Screw M2.5 5.0 303 Stainless Steel

20202651

Price Range
£ 2.1624 - £ 2.1624

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    5.0