Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Item Code Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.04 - £ 2.907 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 303
12.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
10.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 316
6.0
Hex Drive
0.10
£ 2.856 - £ 4.08 Request the lead time here
10.0
M6
1.5
Blackened Stainless 303
12.0
Hex Drive
0.25
£ 3.1824 - £ 4.5492 Request the lead time here
10.0
M6
1.5
Blackened Stainless 303
25.0
Hex Drive
0.25
£ 3.0294 - £ 4.3248 Request the lead time here
13.0
M8
1.5
Blackened Stainless 303
8.0
Hex Drive
0.40
£ 2.5194 - £ 3.6006 Request the lead time here
13.0
M8
1.5
Blackened Stainless 303
6.0
Hex Drive
0.40
£ 3.0294 - £ 4.3248 Request the lead time here
13.0
M8
1.5
Blackened Stainless 303
18.0
Hex Drive
0.40
£ 3.0294 - £ 4.3248 Request the lead time here
13.0
M8
1.5
Blackened Stainless 303
16.0
Hex Drive
0.40
£ 2.856 - £ 4.08 Request the lead time here
10.0
M6
1.5
Blackened Stainless 303
18.0
Hex Drive
0.25
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
6.0
Hex Drive
0.10
£ 3.8964 - £ 5.559 Request the lead time here
16.0
M10
1.5
Blackened Stainless 316
10.0
Hex Drive
0.40
£ 4.6206 - £ 6.5994 Request the lead time here
16.0
M10
1.5
Blackened Stainless 316
18.0
Hex Drive
0.40
£ 2.4684 - £ 3.519 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
8.0
Hex Drive
0.20
£ 2.2338 - £ 3.1926 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
25.0
Hex Drive
0.20
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
10.0
Hex Drive
0.20
£ 3.315 - £ 4.7328 Request the lead time here
10.0
M6
1.2
316 Stainless Steel
10.0
Hex Drive
0.25
£ 2.7234 - £ 3.8862 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
12.0
Hex Drive
0.20
£ 2.3358 - £ 3.3354 Request the lead time here
5.0
M2.5
0.6
Blackened Stainless 303
4.0
Hex Drive
0.10
£ 2.9886 - £ 4.2738 Request the lead time here
10.0
M6
1.2
316 Stainless Steel
8.0
Hex Drive
0.25
  • of 30
Cap Screw M2.5 12.0 Blackened Stainless 303

20203818

Price Range
£ 2.907 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2 10.0 Blackened Stainless 316

20204419

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 6.0 Blackened Stainless 316

20204464

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M6 12.0 Blackened Stainless 303

20204112

Price Range
£ 4.08 - £ 2.856

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M6 25.0 Blackened Stainless 303

20204167

Price Range
£ 4.5492 - £ 3.1824

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M8 8.0 Blackened Stainless 303

20204198

Price Range
£ 4.3248 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 6.0 Blackened Stainless 303

20204181

Price Range
£ 3.6006 - £ 2.5194

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 18.0 Blackened Stainless 303

20204242

Price Range
£ 4.3248 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M8 16.0 Blackened Stainless 303

20204235

Price Range
£ 4.3248 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • h1
    1.5
  • H2 max
    5.0
  • h3 max
    3.0
Cap Screw M6 18.0 Blackened Stainless 303

20204143

Price Range
£ 4.08 - £ 2.856

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M2 6.0 316 Stainless Steel

20205072

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M10 10.0 Blackened Stainless 316

20204969

Price Range
£ 5.559 - £ 3.8964

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M10 18.0 Blackened Stainless 316

20205003

Price Range
£ 6.5994 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M5 8.0 Blackened Stainless 303

20205669

Price Range
£ 3.519 - £ 2.4684

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M5 25.0 Blackened Stainless 303

20205713

Price Range
£ 3.1926 - £ 2.2338

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M4 10.0 Blackened Stainless 303

20205607

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M6 10.0 316 Stainless Steel

20205362

Price Range
£ 4.7328 - £ 3.315

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M5 12.0 Blackened Stainless 316

20204709

Price Range
£ 3.8862 - £ 2.7234

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M2.5 4.0 Blackened Stainless 303

20205485

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M6 8.0 316 Stainless Steel

20205355

Price Range
£ 4.2738 - £ 2.9886

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2