Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
Request the lead time here
M12
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M6
19.0 mm
Stud
43.0 mm
Request the lead time here
M10
24.5 mm
Stud
54.0 mm
£ 2.9402 - £ 2.9402 Request the lead time here
M6
15.0 mm
Threaded Stud
30.0 mm
Request the lead time here
M8
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
56.0 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M8
19.0 mm
Threaded Stud
43.0 mm
£ 28.3202 - £ 28.3202 4 In stock
M5 x 0.8
18.0 mm
Screw Mount
22.0 mm
Request the lead time here
M12
26.0 mm
Threaded Stud
64.0 mm
10159255 £ 31.0133 - £ 31.0133 Request the lead time here
M8 x 1.25
27.0 mm
Screw Mount
28.5 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M8
12.9 mm
Stud
45.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
Request the lead time here
M10
16.9 mm
Stud
55.0 mm
  • of 11
Clamping Lever 89.5 mm Threaded Stud M12 35.0 mm GF PA Black

10519783


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 72.5 mm Stud M6 30.0 mm GF PA Black

10519110


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever Stud M10 25.0 mm Aluminium Black

10519240


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    24.5 mm
Clamping Lever Threaded Stud M6 GF PA Black

10519004

Price Range
£ 2.9402 - £ 2.9402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    30.0 mm
Clamping Lever 89.5 mm Threaded Stud M8 70.0 mm GF PA Black

10519226


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever Threaded Stud M12 Black

10343012


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
Clamping Lever Threaded Stud M10 Black

10342893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
Clamping Lever 72.5 mm Threaded Stud M8 16.0 mm GF PA Black

10519622


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Cam Lever Screw Mount M5 x 0.8 Natural

10159231

Price Range
£ 28.3202 - £ 28.3202

Stock Levels
4 In stock
Attributes
  • Colour
    Natural
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    22.0 mm
Cam Lever 108.0 mm Threaded Stud M12 30.0 mm GF PA Black

10519394


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    26.0 mm
  • Overall Height
    64.0 mm
Cam Lever Screw Mount M8 x 1.25 Natural

10159255

Price Range
£ 31.0133 - £ 31.0133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    28.5 mm
Clamping Lever Threaded Stud M10 Black

10342879


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
Clamping Lever Threaded Stud M10 Black

10354568


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm
Clamping Lever 78.0 mm Stud M10 Black

10508770


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508916


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508862


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

10508909


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508787


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 78.0 mm Stud M10 Black

10508824


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm