Quantity | Unit price |
---|---|
1 + | £ 12.9421 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Aluminium |
Mount Material | Aluminium |
Mount Type | Stud |
Body Diameter | 12.9 mm |
Body Diameter | 0.508 in |
Overall Height | 45.0 mm |
Overall Height | 1.772 in |
Overall Length | 63.0 mm |
Overall Length | 2.48 in |
Thread Length | 45.0 mm |
Thread Length | 1.772 in |
Thread Size | M8 |
Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue