10354568
1503865
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Die Cast Zinc |
| Mount Material | Stainless Steel |
| Mount Type | Threaded Stud |
| Body Diameter | 0.63 in |
| Body Diameter | 16.0 mm |
| Overall Height | 1.634 in |
| Overall Height | 41.5 mm |
| Thread Length | 1.575 in |
| Thread Length | 40.0 mm |
| Thread Size | M10 |
| Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue