10519240
1514381
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Aluminium |
| Mount Material | Aluminium |
| Mount Type | Stud |
| Body Diameter | 24.5 mm |
| Body Diameter | 0.965 in |
| Overall Height | 2.126 in |
| Overall Height | 54.0 mm |
| Overall Length | 90.5 mm |
| Overall Length | 3.563 in |
| Thread Length | 0.984 in |
| Thread Length | 25.0 mm |
| Thread Size | M10 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue