Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
10159262 £ 30.092 - £ 30.092 Request the lead time here
M5 x 0.8
18.0 mm
Screw Mount
42.0 mm
£ 32.1473 - £ 32.1473 Request the lead time here
M6 x 1.0
18.0 mm
Screw Mount
62.0 mm
£ 35.5349 - £ 35.5349 Request the lead time here
M8 x 1.25
27.0 mm
Screw Mount
68.5 mm
£ 35.5349 - £ 35.5349 Request the lead time here
M10 x 1.5
27.0 mm
Screw Mount
68.5 mm
£ 18.8943 - £ 18.8943 Request the lead time here
M8
25.0 mm
Screw Mount
70.0 mm
£ 32.5452 - £ 75.218 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
10195383 £ 32.0873 - £ 32.7313 2 In stock
M8
30.0 mm
Screw Mount
101.0 mm
£ 32.6292 - £ 75.4249 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
£ 32.4021 - £ 74.8691 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
10195567 £ 21.4882 - £ 49.6454 Request the lead time here
M6
19.0 mm
Screw Mount
63.0 mm
£ 32.5452 - £ 75.218 22 In stock
M8
30.0 mm
Screw Mount
101.0 mm
£ 26.2082 - £ 60.5685 38 In stock
M8
25.0 mm
Screw Mount
82.0 mm
£ 26.0665 - £ 60.223 17 In stock
M8
25.0 mm
Screw Mount
82.0 mm
£ 33.2954 - £ 76.9398 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
£ 22.3245 - £ 51.6121 Request the lead time here
M6
19.0 mm
Screw Mount
63.0 mm
£ 26.0665 - £ 60.223 Request the lead time here
M6
25.0 mm
Screw Mount
82.0 mm
£ 25.542 - £ 26.0665 Request the lead time here
M8
25.0 mm
Screw Mount
82.0 mm
£ 21.3748 - £ 49.3797 Request the lead time here
M5
16.0 mm
Screw Mount
63.0 mm
£ 25.7972 - £ 59.6117 Request the lead time here
M6
25.0 mm
Screw Mount
82.0 mm
£ 26.676 - £ 61.6581 Request the lead time here
M6
25.0 mm
Screw Mount
82.0 mm
  • of 11
Cam Lever Screw Mount M5 x 0.8 20.0 mm

10159262

Price Range
£ 30.092 - £ 30.092

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    42.0 mm
  • Thread Length
    20.0 mm
Cam Lever Screw Mount M6 x 1.0 40.0 mm

10159132

Price Range
£ 32.1473 - £ 32.1473

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    62.0 mm
  • Thread Length
    40.0 mm
Cam Lever Screw Mount M8 x 1.25 40.0 mm

10159170

Price Range
£ 35.5349 - £ 35.5349

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    68.5 mm
  • Thread Length
    40.0 mm
Cam Lever Screw Mount M10 x 1.5 40.0 mm

10159217

Price Range
£ 35.5349 - £ 35.5349

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    68.5 mm
  • Thread Length
    40.0 mm
Cam Lever Screw Mount M8 50.0 mm Black

10190777

Price Range
£ 18.8943 - £ 18.8943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    70.0 mm
Cam Lever Screw Mount M10 35.0 mm Black

10195338

Price Range
£ 75.218 - £ 32.5452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 20.0 mm Black

10195383

Price Range
£ 32.7313 - £ 32.0873

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 40.0 mm Black

10195420

Price Range
£ 75.4249 - £ 32.6292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M10 30.0 mm Black

10195321

Price Range
£ 74.8691 - £ 32.4021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M6 25.0 mm Black

10195567

Price Range
£ 49.6454 - £ 21.4882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M8 35.0 mm Black

10195413

Price Range
£ 75.218 - £ 32.5452

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 40.0 mm Black

10195741

Price Range
£ 60.5685 - £ 26.2082

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M8 35.0 mm Black

10195734

Price Range
£ 60.223 - £ 26.0665

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M10 60.0 mm Black

10195369

Price Range
£ 76.9398 - £ 33.2954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M6 50.0 mm Black

10195604

Price Range
£ 51.6121 - £ 22.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M6 35.0 mm Black

10195659

Price Range
£ 60.223 - £ 26.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M8 20.0 mm Black

10195703

Price Range
£ 26.0665 - £ 25.542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M5 16.0 mm Black

10195468

Price Range
£ 49.3797 - £ 21.3748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M6 30.0 mm Black

10195642

Price Range
£ 59.6117 - £ 25.7972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M6 60.0 mm Black

10195680

Price Range
£ 61.6581 - £ 26.676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm