Quantity | Unit price |
---|---|
1 + | £ 35.5349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Mount Type | Screw Mount |
Body Diameter | 1.063 in |
Body Diameter | 27.0 mm |
Overall Height | 68.5 mm |
Overall Height | 2.697 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M10 x 1.5 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue