Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
237 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Minimum Compatible Cable Diameter Mounting Thread Length Material Maximum Compatible Cable Diameter View
£ 2.2537 - £ 2.3387 Request the lead time here
M16
Black
4.0 mm
9.0 mm
Nylon
9.0 mm
£ 19.036 - £ 19.4329 108 In stock
M40
Black
17.0 mm
12.0 mm
Nylon
28.0 mm
£ 6.9126 - £ 7.0557 10 In stock
M40
Black
16.0 mm
12.0 mm
Nylon 6/6;EPDM
28.0 mm
£ 1.4457 - £ 1.4457 398 In stock
PG-9
Grey
4.0 mm
7.9 mm
PVC
8.0 mm
£ 1.0063 - £ 1.0063 31344 In stock
M16
Black
16.0 mm
23.4 mm
PA
£ 1.5024 - £ 1.5024 134 In stock
PG 13.5
Black
6.0 mm
9.0 mm
PVC
12.0 mm
£ 1.2076 - £ 1.2076 46 In stock
PG-9
Black
4.0 mm
7.9 mm
PVC
8.0 mm
£ 1.5024 - £ 1.5024 500 In stock
PG-16
Black
10.0 mm
10.0 mm
PVC
14.0 mm
£ 2.0552 - £ 2.0552 Request the lead time here
M25
Black
25.0 mm
PA
25.4 mm
£ 1.2034 - £ 1.2034 158 In stock
M20
Grey
20.0 mm
28.5 mm
PA
20.3 mm
£ 1.0063 - £ 1.0063 900 In stock
M16
Grey
16.0 mm
23.4 mm
PA
£ 1.5024 - £ 1.5024 50 In stock
PG-16
Grey
10.0 mm
10.0 mm
PVC
14.0 mm
£ 1.2076 - £ 1.2076 Request the lead time here
PG-9
Grey
4.0 mm
7.9 mm
PVC
8.0 mm
£ 0.9553 - £ 0.9553 Request the lead time here
M12
Black
12.0 mm
19.6 mm
PA
12.3 mm
£ 4.3798 - £ 4.3798 100 In stock
M50
Grey
50.0 mm
44.2 mm
PA
50.4 mm
£ 2.282 - £ 2.282 300 In stock
PG-21
Grey
13.0 mm
11.0 mm
PVC
18.0 mm
£ 1.0559 - £ 1.0559 19052 In stock
PG-7
Black
3.5 mm
13.6 mm
PVC
6.0 mm
  • of 12
Cable Gland ATEX M16 4.0 mm 9.0 mm Nylon Black

10304341

Price Range
£ 2.3387 - £ 2.2537

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Compatible Cable Diameter Range
    4.0 - 9.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland ATEX M40 17.0 mm 28.0 mm Nylon Black

10304389

Price Range
£ 19.4329 - £ 19.036

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Compatible Cable Diameter Range
    17.0 - 28.0 mm
  • Mounting Thread Length
    12.0 mm
Cable Gland M40 16.0 mm 28.0 mm Nylon 6/6;EPDM Black

10301593

Price Range
£ 7.0557 - £ 6.9126

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Compatible Cable Diameter Range
    16.0 - 28.0 mm
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    65.0 mm
Cable Gland PG-9 4.0 mm 8.0 mm PVC Grey

10378298

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
398 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    7.9 mm
  • Commodity Code
    3926909790
Cable Gland M16 16.0 mm 16. 3 mm PA Black

10378236

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
31344 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Mounting Thread Length
    23.4 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG 13.5 6.0 mm 12.0 mm PVC Black

10378199

Price Range
£ 1.5024 - £ 1.5024

Stock Levels
134 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Cable Gland PG-9 4.0 mm 8.0 mm PVC Black

10378175

Price Range
£ 1.2076 - £ 1.2076

Stock Levels
46 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    7.9 mm
  • Commodity Code
    3926909790
Cable Gland PG-16 10.0 mm 14.0 mm PVC Black

10378205

Price Range
£ 1.5024 - £ 1.5024

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Cable Gland M25 25.0 mm 25.4 mm PA Black

10378250

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    25.0 - 25.4 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 20.0 mm 20.3 mm PA Grey

10378342

Price Range
£ 1.2034 - £ 1.2034

Stock Levels
158 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    20.0 - 20.3 mm
  • Mounting Thread Length
    28.5 mm
  • Commodity Code
    3926909790
Cable Gland M16 16.0 mm 16. 3 mm PA Grey

10378335

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
900 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Mounting Thread Length
    23.4 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG-16 10.0 mm 14.0 mm PVC Grey

10378304

Price Range
£ 1.5024 - £ 1.5024

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Cable Gland PG-9 4.0 mm 8.0 mm PVC Grey

10378281

Price Range
£ 1.2076 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    7.9 mm
  • Commodity Code
    3926909790
Cable Gland M12 12.0 mm 12.3 mm PA Black

10378229

Price Range
£ 0.9553 - £ 0.9553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    12.0 - 12.3 mm
  • Mounting Thread Length
    19.6 mm
  • Commodity Code
    3926909790
Cable Gland M50 50.0 mm 50.4 mm PA Grey

10378267

Price Range
£ 4.3798 - £ 4.3798

Stock Levels
100 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    50.0 - 50.4 mm
  • Mounting Thread Length
    44.2 mm
  • Commodity Code
    3926909790
Cable Gland PG-21 13.0 mm 18.0 mm PVC Grey

10378311

Price Range
£ 2.282 - £ 2.282

Stock Levels
300 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    11.0 mm
  • Commodity Code
    3926909790
Cable Gland PG-7 3.5 mm 6.0 mm PVC Black

10378168

Price Range
£ 1.0559 - £ 1.0559

Stock Levels
19052 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    3.5 - 6.0 mm
  • Mounting Thread Length
    13.6 mm
  • Commodity Code
    3926909790