Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.2076 - £ 1.2076 | 41 In stock |
PG-11
|
Black
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
PVC
|
0.394 in
10.0 mm
|
||
| 10545928 | £ 1.4658 - £ 1.4658 | 200 In stock |
PG 13.5
|
Grey
|
0.236 in
6.0 mm
|
0.748 in
19.0 mm
|
PVC
|
0.472 in
12.0 mm
|
|
| £ 2.282 - £ 2.282 | 248 In stock |
PG-21
|
Black
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PVC
|
0.709 in
18.0 mm
|
||
| £ 1.0559 - £ 1.0559 | 400 In stock |
PG-7
|
Grey
|
0.138 in
3.5 mm
|
0.535 in
13.6 mm
|
PVC
|
0.236 in
6.0 mm
|
||
| £ 0.9553 - £ 0.9553 | 2800 In stock |
M12
|
Grey
|
0.472 in
12.0 mm
|
0.772 in
19.6 mm
|
PA
|
0.484 in
12.3 mm
|
||
| £ 1.2034 - £ 1.2034 | 5038 In stock |
M20
|
Black
|
0.787 in
20.0 mm
|
1.122 in
28.5 mm
|
PA
|
0.799 in
20.3 mm
|
||
| £ 2.608 - £ 2.608 | 908 In stock |
PG 36
|
Grey
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| 10263679 | £ 0.5187 - £ 0.5287 | 925 In stock |
PG 7
|
Black
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
|
| £ 0.7115 - £ 0.7257 | 2275 In stock |
PG 11
|
Black
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.394 in
10.0 mm
|
||
| £ 0.7483 - £ 0.7625 | 237 In stock |
PG16
|
Black
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA
|
0.551 in
14.0 mm
|
||
| £ 3.2175 - £ 3.2884 | 200 In stock |
PG 42
|
Grey
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.496 in
38.0 mm
|
||
| £ 0.5981 - £ 0.6094 | 19621 In stock |
PG 9
|
Black
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.315 in
8.0 mm
|
||
| 10263730 | £ 0.737 - £ 0.7526 | 4577 In stock |
PG 13.5
|
Black
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.472 in
12.0 mm
|
|
| £ 0.5187 - £ 0.5287 | 3496 In stock |
PG 7
|
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.197 in
5.0 mm
|
||
| 10263723 | £ 0.7115 - £ 0.7257 | 14561 In stock |
PG 11
|
Black
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.276 in
7.0 mm
|
|
| £ 0.7483 - £ 0.7625 | 4000 In stock |
PG16
|
Black
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
PA
|
0.472 in
12.0 mm
|
||
| £ 4.1389 - £ 4.2239 | 300 In stock |
PG 48
|
Grey
|
1.339 in
34.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.732 in
44.0 mm
|
||
| £ 0.5981 - £ 0.6094 | 11845 In stock |
PG 9
|
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.236 in
6.0 mm
|
||
| £ 1.073 - £ 1.073 | 4326 In stock |
PG 21
|
Grey
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.63 in
16.0 mm
|
||
| £ 2.5655 - £ 2.608 | 140 In stock |
PG 36
|
Grey
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.024 in
26.0 mm