10380888
467211
| Quantity | Unit price |
|---|---|
| 50 - 749 | £ 0.7625 |
| 750 + | £ 0.7483 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Gland Form | Standard |
| Compatible Cable Diameter Range | 7.0 - 12.0 mm |
| Compatible Cable Diameter Range | 0.276 - 0.472 in |
| Mounting Thread Length | 0.591 in |
| Mounting Thread Length | 15.0 mm |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | PG16 |
| Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue