Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10152058 | £ 0.6182 - £ 0.6182 | Request the lead time here |
M16
|
Grey
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.394 in
10.0 mm
|
|
| 10152034 | £ 0.6182 - £ 0.6182 | Request the lead time here |
M12
|
Grey
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.197 in
5.0 mm
|
|
| £ 0.6884 - £ 0.6884 | 3964 In stock |
PG13.5
|
Grey
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
PA
|
0.472 in
12.0 mm
|
||
| £ 3.1915 - £ 3.1915 | 34 In stock |
PG29
|
Grey
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
PA
|
0.787 in
20.0 mm
|
||
| £ 0.541 - £ 0.541 | 100 In stock |
PG-7
|
Grey
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.256 in
6.5 mm
|
||
| 10152096 | £ 0.8343 - £ 0.8343 | 11530 In stock |
M25
|
Grey
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.669 in
17.0 mm
|
|
| 10152119 | £ 1.6172 - £ 1.6172 | 4812 In stock |
M32
|
Grey
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
PA
|
0.827 in
21.0 mm
|
|
| 10152317 | £ 0.7413 - £ 0.7413 | 300 In stock |
PG-7
|
Grey
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.197 in
5.0 mm
|
|
| 10263334 | £ 0.4961 - £ 0.506 | 38287 In stock |
PG 7
|
Black
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
|
| £ 3.2175 - £ 3.2884 | 488 In stock |
PG 42
|
Black
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.496 in
38.0 mm
|
||
| 10263525 | £ 0.5896 - £ 0.5896 | Request the lead time here |
PG 9
|
Grey
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.315 in
8.0 mm
|
|
| 10152171 | £ 0.6325 - £ 0.6325 | 86 In stock |
PG11
|
Grey
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.394 in
10.0 mm
|
|
| 10152232 | £ 1.4455 - £ 1.4455 | 148 In stock |
PG21
|
Grey
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
PA
|
0.709 in
18.0 mm
|
|
| £ 0.7084 - £ 0.7084 | 23 In stock |
PG16
|
Grey
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA
|
0.551 in
14.0 mm
|
||
| 10152270 | £ 9.7034 - £ 9.7034 | 10 In stock |
PG 36
|
Grey
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
PA
|
1.024 in
26.0 mm
|
|
| £ 0.8129 - £ 0.8129 | Request the lead time here |
PG-9
|
Grey
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
PA
|
0.236 in
6.0 mm
|
||
| £ 4.1389 - £ 4.2239 | 129 In stock |
PG 48
|
Black
|
1.457 in
37.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.732 in
44.0 mm
|
||
| 10263426 | £ 0.7214 - £ 0.7356 | Request the lead time here |
PG 16
|
Black
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.472 in
12.0 mm
|
|
| £ 2.3104 - £ 2.3104 | 14065 In stock |
PG 29
|
Black
|
0.512 in
13.0 mm
|
0.472 in
12.0 mm
|
Nylon 6
|
0.787 in
20.0 mm
|
||
| 10263433 | £ 1.0517 - £ 1.073 | 1150 In stock |
PG 21
|
Black
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.709 in
18.0 mm