10152195
CG-PG13.5-1
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.6884 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Gland Form | Standard |
| Compatible Cable Diameter Range | 0.236 - 0.472 in |
| Compatible Cable Diameter Range | 6.0 - 12.0 mm |
| Mounting Thread Length | 0.354 in |
| Mounting Thread Length | 9.0 mm |
| Overall Length | 39.0 mm |
| Overall Length | 1.535 in |
| Width Across Flats | 0.945 in |
| Width Across Flats | 24.0 mm |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | PG13.5 |
| Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue