Quantity | Unit price |
---|---|
25 + | £ 3.0827 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Gland Form | Standard |
Mounting Thread Length | 11.0 mm |
Mounting Thread Length | 0.433 in |
Overall Length | 53.0 mm |
Overall Length | 2.087 in |
Width Across Flats | 42.0 mm |
Width Across Flats | 1.654 in |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Thread Size | PG29 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue