10152331
CG-PG7-2
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.541 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Gland Form | Standard |
| Compatible Cable Diameter Range | 3.0 - 6.5 mm |
| Compatible Cable Diameter Range | 0.118 - 0.256 in |
| Mounting Thread Length | 0.315 in |
| Mounting Thread Length | 8.0 mm |
| Overall Length | 30.5 mm |
| Overall Length | 1.201 in |
| Width Across Flats | 15.0 mm |
| Width Across Flats | 0.591 in |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | PG-7 |
| Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue