Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
237 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Minimum Compatible Cable Diameter Mounting Thread Length Material Maximum Compatible Cable Diameter View
£ 1.4457 - £ 1.4457 Request the lead time here
PG-9
Grey
4.0 mm
7.9 mm
PVC
8.0 mm
£ 1.0063 - £ 1.0063 Request the lead time here
M16
Black
16.0 mm
23.4 mm
PA
£ 2.282 - £ 2.282 Request the lead time here
PG-21
Grey
13.0 mm
11.0 mm
PVC
18.0 mm
£ 0.9553 - £ 0.9553 Request the lead time here
M12
Black
12.0 mm
19.6 mm
PA
12.3 mm
£ 4.3798 - £ 4.3798 Request the lead time here
M50
Grey
50.0 mm
44.2 mm
PA
50.4 mm
£ 1.2076 - £ 1.2076 Request the lead time here
PG-11
Black
5.0 mm
8.0 mm
PVC
10.0 mm
462651 £ 1.4658 - £ 1.4658 Request the lead time here
PG 13.5
Grey
6.0 mm
19.0 mm
PVC
12.0 mm
£ 0.9553 - £ 0.9553 Request the lead time here
M12
Grey
12.0 mm
19.6 mm
PA
12.3 mm
£ 1.2034 - £ 1.2034 350 In stock
M20
Black
20.0 mm
28.5 mm
PA
20.3 mm
£ 1.0559 - £ 1.0559 Request the lead time here
PG-7
Grey
3.5 mm
13.6 mm
PVC
6.0 mm
£ 2.282 - £ 2.282 Request the lead time here
PG-21
Black
13.0 mm
11.0 mm
PVC
18.0 mm
£ 1.0559 - £ 1.0559 Request the lead time here
PG-7
Black
3.5 mm
13.6 mm
PVC
6.0 mm
£ 1.5024 - £ 1.5024 Request the lead time here
PG-16
Grey
10.0 mm
10.0 mm
PVC
14.0 mm
£ 1.2076 - £ 1.2076 Request the lead time here
PG-9
Grey
4.0 mm
7.9 mm
PVC
8.0 mm
£ 2.0552 - £ 2.0552 Request the lead time here
M25
Black
25.0 mm
PA
25.4 mm
£ 1.2034 - £ 1.2034 Request the lead time here
M20
Grey
20.0 mm
28.5 mm
PA
20.3 mm
£ 1.0063 - £ 1.0063 Request the lead time here
M16
Grey
16.0 mm
23.4 mm
PA
£ 1.2076 - £ 1.2076 Request the lead time here
PG-9
Black
4.0 mm
7.9 mm
PVC
8.0 mm
£ 1.5024 - £ 1.5024 Request the lead time here
PG 13.5
Black
6.0 mm
9.0 mm
PVC
12.0 mm
£ 1.5024 - £ 1.5024 Request the lead time here
PG-16
Black
10.0 mm
10.0 mm
PVC
14.0 mm
  • of 12
Cable Gland PG-9 4.0 mm 8.0 mm PVC Grey

462648

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    7.9 mm
  • Commodity Code
    3926909790
Cable Gland M16 16.0 mm 16. 3 mm PA Black

462613

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Mounting Thread Length
    23.4 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG-21 13.0 mm 18.0 mm PVC Grey

462653

Price Range
£ 2.282 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    11.0 mm
  • Commodity Code
    3926909790
Cable Gland M12 12.0 mm 12.3 mm PA Black

462612

Price Range
£ 0.9553 - £ 0.9553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    12.0 - 12.3 mm
  • Mounting Thread Length
    19.6 mm
  • Commodity Code
    3926909790
Cable Gland M50 50.0 mm 50.4 mm PA Grey

462618

Price Range
£ 4.3798 - £ 4.3798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    50.0 - 50.4 mm
  • Mounting Thread Length
    44.2 mm
  • Commodity Code
    3926909790
Cable Gland PG-11 5.0 mm 10.0 mm PVC Black

462603

Price Range
£ 1.2076 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Cable Gland PG 13.5 6.0 mm 12.0 mm PVC Grey

462651

Price Range
£ 1.4658 - £ 1.4658

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    19.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyvinyl Chloride
Cable Gland M12 12.0 mm 12.3 mm PA Grey

462658

Price Range
£ 0.9553 - £ 0.9553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    12.0 - 12.3 mm
  • Mounting Thread Length
    19.6 mm
  • Commodity Code
    3926909790
Cable Gland M20 20.0 mm 20.3 mm PA Black

462614

Price Range
£ 1.2034 - £ 1.2034

Stock Levels
350 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    20.0 - 20.3 mm
  • Mounting Thread Length
    28.5 mm
  • Commodity Code
    3926909790
Cable Gland PG-7 3.5 mm 6.0 mm PVC Grey

462646

Price Range
£ 1.0559 - £ 1.0559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    3.5 - 6.0 mm
  • Mounting Thread Length
    13.6 mm
  • Commodity Code
    3926909790
Cable Gland PG-21 13.0 mm 18.0 mm PVC Black

462607

Price Range
£ 2.282 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    11.0 mm
  • Commodity Code
    3926909790
Cable Gland PG-7 3.5 mm 6.0 mm PVC Black

462600

Price Range
£ 1.0559 - £ 1.0559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    3.5 - 6.0 mm
  • Mounting Thread Length
    13.6 mm
  • Commodity Code
    3926909790
Cable Gland PG-16 10.0 mm 14.0 mm PVC Grey

462652

Price Range
£ 1.5024 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Cable Gland PG-9 4.0 mm 8.0 mm PVC Grey

462647

Price Range
£ 1.2076 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    7.9 mm
  • Commodity Code
    3926909790
Cable Gland M25 25.0 mm 25.4 mm PA Black

462615

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    25.0 - 25.4 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland M20 20.0 mm 20.3 mm PA Grey

462660

Price Range
£ 1.2034 - £ 1.2034

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    20.0 - 20.3 mm
  • Mounting Thread Length
    28.5 mm
  • Commodity Code
    3926909790
Cable Gland M16 16.0 mm 16. 3 mm PA Grey

462659

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Straight
  • Mounting Thread Length
    23.4 mm
  • Commodity Code
    3926909790
  • Full Material
    Nylon 6/6
Cable Gland PG-9 4.0 mm 8.0 mm PVC Black

462601

Price Range
£ 1.2076 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    7.9 mm
  • Commodity Code
    3926909790
Cable Gland PG 13.5 6.0 mm 12.0 mm PVC Black

462605

Price Range
£ 1.5024 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Cable Gland PG-16 10.0 mm 14.0 mm PVC Black

462606

Price Range
£ 1.5024 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Straight
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790