These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| £ 6.3688 - £ 13.2564 | Request the lead time here |
M12
|
0.197 in
5.0 mm
|
||
| £ 7.0414 - £ 14.6518 | 473 In stock |
M16
|
0.295 in
7.5 mm
|
||
| £ 53.2689 - £ 53.2689 | Request the lead time here |
M40
|
1.299 in
33.0 mm
|
||
| £ 1.0877 - £ 2.4392 | 1180 In stock |
M16
|
0.394 in
10.0 mm
|
||
| £ 10.3753 - £ 11.5281 | Request the lead time here |
M40
|
0.984 in
25.0 mm
|
||
| £ 23.5001 - £ 50.9861 | 125 In stock |
M32
|
0.807 in
20.5 mm
|
||
| £ 67.1515 - £ 69.9449 | Request the lead time here |
M32
|
0.827 in
21.0 mm
|
||
| £ 11.2543 - £ 23.9191 | Request the lead time here |
M12
|
0.276 in
7.0 mm
|
||
| £ 43.4583 - £ 45.2727 | 70 In stock |
M25
|
0.669 in
17.0 mm
|
||
| £ 3.5493 - £ 3.7067 | Request the lead time here |
M32
|
0.827 in
21.0 mm
|
||
| £ 1.1549 - £ 2.5868 | 380 In stock |
M20
|
0.512 in
13.0 mm
|
||
| 10207345 | £ 1.6601 - £ 1.7317 | 1714 In stock |
M25
|
0.669 in
17.0 mm
|
|
| £ 1.1549 - £ 2.5868 | 530 In stock |
M20
|
0.512 in
13.0 mm
|
||
| £ 1.6601 - £ 1.7317 | 48 In stock |
M25
|
0.669 in
17.0 mm
|
||
| £ 1.0877 - £ 2.4392 | Request the lead time here |
M16
|
0.394 in
10.0 mm
|
||
| £ 3.5493 - £ 8.1041 | Request the lead time here |
M32
|
0.827 in
21.0 mm
|
||
| £ 1.0877 - £ 2.4392 | 980 In stock |
M16
|
0.394 in
10.0 mm
|
||
| £ 1.1549 - £ 2.5868 | 90 In stock |
M20
|
0.512 in
13.0 mm
|
||
| £ 3.5493 - £ 8.1041 | 25 In stock |
M32
|
0.827 in
21.0 mm
|
||
| £ 1.7317 - £ 3.8373 | 395 In stock |
M25
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue