| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 21.1582 |
| 10 - 59 | £ 14.9862 |
| 60 + | £ 14.6834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | Standard |
| Mounting Thread Length | 10.0 mm |
| Mounting Thread Length | 0.394 in |
| Thread Size | M40 |
| Commodity Code | 7415390000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue