| Quantity | Unit price |
|---|---|
| 5 - 24 | £ 3.5091 |
| 25 - 449 | £ 2.4908 |
| 450 + | £ 2.4495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | Standard |
| Compatible Cable Diameter Range | 2.0 - 6.0 mm |
| Compatible Cable Diameter Range | 0.079 - 0.236 in |
| Mounting Thread Length | 0.591 in |
| Mounting Thread Length | 15.0 mm |
| Specifications | IP68 |
| Thread Size | 3/8-19 in |
| Commodity Code | 7415390000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue