Quantity | Unit price |
---|---|
5 - 24 | £ 4.8767 |
25 - 299 | £ 3.4403 |
300 + | £ 3.3715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Brass |
Gland Form | Standard |
Compatible Cable Diameter Range | 0.236 - 0.472 in |
Compatible Cable Diameter Range | 6.0 - 12.0 mm |
Mounting Thread Length | 0.512 in |
Mounting Thread Length | 13.0 mm |
Specifications | IP68 |
Thread Size | 1/2 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue