Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Conduit Form Inside Diameter View
£ 4.3373 - £ 4.3373 Request the lead time here
Unsplit
23.2 mm
£ 1.0333 - £ 1.0758 Request the lead time here
Unsplit
4.8 mm
CT-S10-A-PE-BK £ 1.2941 - £ 1.3479 Request the lead time here
Split
9.9 mm
CT-S17-A-PE-BK £ 2.3104 - £ 2.4096 Request the lead time here
Split
16.6 mm
£ 5.6555 - £ 5.6555 Request the lead time here
Split
29.0 mm
£ 1.1438 - £ 1.192 Request the lead time here
Split
8.4 mm
£ 144.6191 - £ 151.1557 1 In stock
Unsplit
21.1 mm
£ 214.0869 - £ 214.0869 Request the lead time here
Unsplit
21.1 mm
£ 195.6603 - £ 195.6603 Request the lead time here
Unsplit
14.8 mm
494615 £ 200.119 - £ 200.119 Request the lead time here
Unsplit
16.7 mm
1250891 £ 21.7044 - £ 21.7044 Request the lead time here
  • of 3
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m LDPE Black

CT-23-A-LDPEBK

Price Range
£ 4.3373 - £ 4.3373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Roll
  • Inside Diameter
    23.2 mm
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m PA Black

CT-4.5-A-PA-BK

Price Range
£ 1.0758 - £ 1.0333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Priced Per
    Metre
  • Inside Diameter
    4.8 mm
Conduit Split 13.0 mm 9.9 mm 100.0 m LDPE Black

CT-S10-A-PE-BK

Price Range
£ 1.3479 - £ 1.2941

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    9.9 mm
Conduit Split 21.2 mm 16.6 mm 50.0 m LDPE Black

CT-S17-A-PE-BK

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    16.6 mm
Conduit Split 34.5 mm 29.0 mm 50.0 m LDPE Black

CT-S29-A-PE-BK

Price Range
£ 5.6555 - £ 5.6555

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    29.0 mm
Conduit Split 11.7 mm 8.4 mm 100.0 m LDPE Black

CT-S8.5-A-PEBK

Price Range
£ 1.192 - £ 1.1438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Low Density Polyethylene
  • Priced Per
    Metre
  • Inside Diameter
    8.4 mm
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Steel

494593

Price Range
£ 151.1557 - £ 144.6191

Stock Levels
1 In stock
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    21.1 mm
Conduit Unsplit 25.0 mm 21.1 mm 10.0 m Steel Black

494604

Price Range
£ 214.0869 - £ 214.0869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Priced Per
    Roll
  • Inside Diameter
    21.1 mm
Conduit Unsplit 20.0 mm 14.8 mm 50.0 m PA Black

494611

Price Range
£ 195.6603 - £ 195.6603

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    14.8 mm
Conduit Unsplit 21.2 mm 16.7 mm 50.0 m PA Black

494615

Price Range
£ 200.119 - £ 200.119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Nylon
  • Priced Per
    Roll
  • Inside Diameter
    16.7 mm
Conduit M12x1.5 Straight PA Black

1250891

Price Range
£ 21.7044 - £ 21.7044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790