10276778
494604
| Quantity | Unit price |
|---|---|
| 1 + | £ 214.0869 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Unsplit |
| Full Material | Galvanized Steel |
| Material | Steel |
| Inside Diameter | 21.1 mm |
| Inside Diameter | 0.831 in |
| Nominal Inside Diameter | 0.984 in |
| Nominal Inside Diameter | 25.0 mm |
| Outside Diameter | 0.984 in |
| Outside Diameter | 25.0 mm |
| Overall Length | 32.808 ft |
| Overall Length | 10.0 m |
| Commodity Code | 7304900099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue