Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
460279 £ 0.3004 - £ 0.3004 800 In stock
Fixed
Natural
4.6 mm
9.5 mm
£ 0.2693 - £ 0.2693 Request the lead time here
Fixed
Black
4.6 mm
7.9 mm
N-5E £ 0.0438 - £ 0.0446 Request the lead time here
Fixed
Natural
4.4 mm
7.2 mm
N-6E-19 £ 0.0282 - £ 0.0306 1000 In stock
Fixed
Natural
4.4 mm
10.0 mm
£ 0.0293 - £ 0.0318 1000 In stock
Fixed
Black
4.4 mm
11.1 mm
N-3E-19 £ 0.0472 - £ 0.0511 2000 In stock
Fixed
Natural
4.4 mm
4.8 mm
£ 0.0664 - £ 0.0707 2000 In stock
Fixed
Black
5.2 mm
6.4 mm
£ 0.5669 - £ 0.5669 Request the lead time here
Fixed
Black
4.6 mm
19.4 mm
N-2E £ 0.0348 - £ 0.0355 Request the lead time here
Fixed
Natural
4.4 mm
3.2 mm
N-4E-BK £ 0.0293 - £ 0.0318 24000 In stock
Fixed
Black
4.4 mm
5.6 mm
£ 0.4294 - £ 0.4294 51300 In stock
Fixed
Natural
4.6 mm
15.8 mm
N-6E £ 0.0464 - £ 0.0474 73000 In stock
Fixed
Natural
4.4 mm
10.0 mm
£ 0.0296 - £ 0.0321 Request the lead time here
Fixed
Natural
4.4 mm
11.1 mm
£ 1.0581 - £ 1.0798 Request the lead time here
Adjustable
Natural
5.2 mm
25.4 - 30.5 mm
£ 0.7753 - £ 0.7753 10200 In stock
Fixed
Natural
4.6 mm
31.8 mm
N-9B £ 0.0868 - £ 0.0924 Request the lead time here
Fixed
Natural
£ 0.3897 - £ 0.3897 32300 In stock
Fixed
Natural
12.7 mm
12.7 mm
N-4BE-19 £ 0.0774 - £ 0.0823 Request the lead time here
Fixed
Natural
5.2 mm
6.4 mm
468563 £ 0.1445 - £ 0.1474 Request the lead time here
Fixed
Black
4.6 mm
36.7 mm
468557 £ 0.3742 - £ 0.3742 Request the lead time here
Fixed
Black
4.6 mm
12.7 mm
  • of 10
Cable Clamp Screw 9.5 mm Nylon Natural

460279

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
800 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    24.0 mm
Cable Clamp Screw 7.9 mm Nylon Black

468555

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    20.0 mm
P Style Cable Clamp Screw 7.2 mm PA Natural

N-5E

Price Range
£ 0.0446 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.2 mm
P Style Cable Clamp Screw 10.0 mm 4.4 mm PA Natural

N-6E-19

Price Range
£ 0.0306 - £ 0.0282

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    10.0 mm
P Style Cable Clamp Screw 11.1 mm 4.4 mm PA Black

N-7E-BK

Price Range
£ 0.0318 - £ 0.0293

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 4.8 mm PA Natural

N-3E-19

Price Range
£ 0.0511 - £ 0.0472

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.8 mm
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Black

N-4BE-BK

Price Range
£ 0.0707 - £ 0.0664

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 19.4 mm 4.6 mm PA Black

468559

Price Range
£ 0.5669 - £ 0.5669

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

N-2E

Price Range
£ 0.0355 - £ 0.0348

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
P Style Cable Clamp Screw 5.6 mm 4.4 mm PA Black

N-4E-BK

Price Range
£ 0.0318 - £ 0.0293

Stock Levels
24000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 15.8 mm 4.6 mm PA Natural

460281

Price Range
£ 0.4294 - £ 0.4294

Stock Levels
51300 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    34.3 mm
P Style Cable Clamp Screw 10.0 mm 4.4 mm PA Natural

N-6E

Price Range
£ 0.0474 - £ 0.0464

Stock Levels
73000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    10.0 mm
P Style Cable Clamp Screw 11.1 mm 4.4 mm PA Natural

N-7E-19

Price Range
£ 0.0321 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
P Style Cable Clamp Screw 30.5 mm 5.2 mm PA Natural

N-20B-19

Price Range
£ 1.0798 - £ 1.0581

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    25.4 - 30.5 mm
P Style Cable Clamp Screw 31.8 mm 4.6 mm PA Natural

460285

Price Range
£ 0.7753 - £ 0.7753

Stock Levels
10200 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    46.2 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-9B

Price Range
£ 0.0924 - £ 0.0868

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 12.7 mm 12.7 mm PA Natural

460280

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
32300 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    31.0 mm
P Style Cable Clamp Screw 6.4 mm PA Natural

N-4BE-19

Price Range
£ 0.0823 - £ 0.0774

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 36.7 mm 4.6 mm PA Black

468563

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
Cable Clamp Screw 12.7 mm Nylon Black

468557

Price Range
£ 0.3742 - £ 0.3742

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    31.0 mm