10245699
460285
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.7753 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Colour | Natural |
| Fitting Style | Clamp |
| Mounting Method | Screw |
| Base Length | 1.819 in |
| Base Length | 46.2 mm |
| Compatible Cable Diameter Range | 31.8 mm |
| Compatible Cable Diameter Range | 1.252 in |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Overall Width | 12.0 mm |
| Overall Width | 0.472 in |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Style | P Clip |
| Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue