| Quantity | Unit price |
|---|---|
| 100 + | £ 0.2693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Colour | Black |
| Fitting Style | Clamp |
| Mounting Method | Screw |
| Base Length | 0.787 in |
| Base Length | 20.0 mm |
| Compatible Cable Diameter Range | 7.9 mm |
| Compatible Cable Diameter Range | 0.311 in |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Overall Width | 10.0 mm |
| Overall Width | 0.394 in |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Style | P Clip |
| Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue