Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic..
Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0174
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 max | h1 max | Material | A/F | d1 | l1 | d3 ±0.05 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.7406 - £ 2.6778 | Request the lead time here |
7.6
|
2.2
|
303 Stainless Steel
|
2.5
|
M4
|
6.0
|
4.5
|
||
| £ 2.3469 - £ 3.6106 | Request the lead time here |
10.5
|
3.3
|
303 Stainless Steel
|
4.0
|
M6
|
16.0
|
6.8
|
||
| £ 2.0144 - £ 3.0991 | Request the lead time here |
5.7
|
1.7
|
316 Stainless Steel
|
2.0
|
M3
|
12.0
|
3.6
|
||
| £ 3.579 - £ 5.5061 | Request the lead time here |
21.0
|
6.6
|
303 Stainless Steel
|
8.0
|
M12
|
20.0
|
12.9
|
||
| £ 2.562 - £ 3.9416 | Request the lead time here |
14.0
|
4.4
|
303 Stainless Steel
|
5.0
|
M8
|
20.0
|
8.5
|
||
| £ 1.9557 - £ 3.0088 | Request the lead time here |
9.5
|
2.8
|
303 Stainless Steel
|
3.0
|
M5
|
12.0
|
5.6
|
||
| £ 2.0926 - £ 3.2194 | Request the lead time here |
7.6
|
2.2
|
316 Stainless Steel
|
2.5
|
M4
|
8.0
|
4.5
|
||
| £ 1.9361 - £ 2.9787 | Request the lead time here |
9.5
|
2.8
|
303 Stainless Steel
|
3.0
|
M5
|
10.0
|
5.6
|
||
| £ 1.9948 - £ 3.069 | Request the lead time here |
9.5
|
2.8
|
303 Stainless Steel
|
3.0
|
M5
|
16.0
|
5.6
|
||
| £ 1.6037 - £ 2.4672 | Request the lead time here |
5.7
|
1.7
|
303 Stainless Steel
|
2.0
|
M3
|
6.0
|
3.6
|
||
| £ 1.9557 - £ 3.0088 | Request the lead time here |
5.7
|
1.7
|
316 Stainless Steel
|
2.0
|
M3
|
6.0
|
3.6
|
||
| £ 3.579 - £ 5.5061 | Request the lead time here |
21.0
|
6.6
|
303 Stainless Steel
|
8.0
|
M12
|
25.0
|
12.9
|
||
| £ 3.579 - £ 5.5061 | Request the lead time here |
17.5
|
5.5
|
303 Stainless Steel
|
6.0
|
M10
|
40.0
|
10.6
|
||
| £ 2.4446 - £ 3.761 | Request the lead time here |
14.0
|
4.4
|
303 Stainless Steel
|
5.0
|
M8
|
12.0
|
8.5
|
||
| £ 2.0535 - £ 3.1593 | Request the lead time here |
9.5
|
2.8
|
303 Stainless Steel
|
3.0
|
M5
|
20.0
|
5.6
|
||
| £ 1.7797 - £ 2.738 | Request the lead time here |
7.6
|
2.2
|
303 Stainless Steel
|
2.5
|
M4
|
10.0
|
4.5
|
||
| £ 2.4251 - £ 3.7309 | Request the lead time here |
9.5
|
2.8
|
316 Stainless Steel
|
3.0
|
M5
|
16.0
|
5.6
|
||
| £ 3.579 - £ 5.5061 | Request the lead time here |
17.5
|
5.5
|
316 Stainless Steel
|
6.0
|
M10
|
25.0
|
10.6
|
||
| £ 3.579 - £ 5.5061 | Request the lead time here |
21.0
|
6.6
|
316 Stainless Steel
|
8.0
|
M12
|
30.0
|
12.9
|
||
| £ 2.8554 - £ 4.3929 | Request the lead time here |
14.0
|
4.4
|
316 Stainless Steel
|
5.0
|
M8
|
12.0
|
8.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue