| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 5.5061 |
| 50 - 99 | £ 4.4049 |
| 100 - 199 | £ 4.1296 |
| 200 - 499 | £ 3.8543 |
| 500 + | £ 3.579 |
| d1 | M12 |
|---|---|
| l1 | 25.0 |
| h1 max | 6.6 |
| d2 max | 21.0 |
| A/F | 8.0 |
| d3 ±0.05 | 12.9 |
| Material | 303 Stainless Steel |
| Drive Type | Hex Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue