| Quantity | Unit price | 
|---|---|
| 1 - 49 | £ 3.6106 | 
| 50 - 99 | £ 2.8885 | 
| 100 - 199 | £ 2.7079 | 
| 200 - 499 | £ 2.5274 | 
| 500 + | £ 2.3469 | 
| d1 | M6 | 
|---|---|
| l1 | 16.0 | 
| h1 max | 3.3 | 
| d2 max | 10.5 | 
| A/F | 4.0 | 
| d3 ±0.05 | 6.8 | 
| Material | 303 Stainless Steel | 
| Drive Type | Hex Drive | 
| Commodity Code | 7318156290 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue