Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
£ 0.1117 - £ 0.132 9000 In stock
12.0 mm
LDPE
£ 0.506 - £ 0.5979 750 In stock
4.8 mm
No Finish
LDPE
Knock-On
£ 0.506 - £ 0.5501 2125 In stock
25.0 mm
LDPE
£ 0.9454 - £ 1.2012 Request the lead time here
30.0 mm
LDPE
£ 1.6017 - £ 1.9108 525 In stock
36.0 mm
LDPE
£ 0.506 - £ 0.5979 1000 In stock
25.0 mm
LDPE
£ 0.944 - £ 2.0065 Request the lead time here
6.4 mm
No Finish
LDPE
Knock-On
£ 0.9454 - £ 1.2012 125 In stock
30.0 mm
LDPE
£ 1.6017 - £ 1.77 175 In stock
19.1 mm
No Finish
LDPE
Knock-On
£ 4.1956 - £ 4.2806 Request the lead time here
M10
Gleaming
Bakelite PA6 GF
Threaded
£ 5.9248 - £ 6.0382 660 In stock
M16
Gleaming
Bakelite PA6 GF
Threaded
£ 13.656 - £ 14.5267 300 In stock
M4
Chrome
Stainless Steel
Threaded
£ 20.7082 - £ 20.7082 Request the lead time here
M8
Chrome
Stainless Steel
Threaded
£ 37.4201 - £ 79.3872 80 In stock
M10
Chrome
Stainless Steel
Threaded
£ 21.0109 - £ 21.0109 120 In stock
M10
Chrome
Stainless Steel
Threaded
£ 54.4045 - £ 115.462 Request the lead time here
M6
Chrome
Stainless Steel
Threaded
£ 105.3576 - £ 223.6296 70 In stock
M10
Chrome
Stainless Steel
Threaded
£ 6.1658 - £ 6.1658 Request the lead time here
M16 x 2.0
No Finish
Phenolic
Threaded
£ 2.6505 - £ 2.6505 2 In stock
M6 x 1.0
No Finish
Phenolic
Threaded
£ 3.5577 - £ 3.5577 5 In stock
M10 x 1.5
No Finish
Phenolic
Threaded
  • of 9
Ball Knob 12.0 mm (DIA) Black

10099100

Price Range
£ 0.132 - £ 0.1117

Stock Levels
9000 In stock
Attributes
  • Knob Diameter
    12.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) 4.8 mm Black

10101407

Price Range
£ 0.5979 - £ 0.506

Stock Levels
750 In stock
Attributes
  • Thread Size
    4.8 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Black

10101568

Price Range
£ 0.5501 - £ 0.506

Stock Levels
2125 In stock
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101957

Price Range
£ 1.2012 - £ 0.9454

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 36.0 mm (DIA) Black

10102107

Price Range
£ 1.9108 - £ 1.6017

Stock Levels
525 In stock
Attributes
  • Knob Diameter
    36.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Black

10101414

Price Range
£ 0.5979 - £ 0.506

Stock Levels
1000 In stock
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) 6.4 mm Black

10101926

Price Range
£ 2.0065 - £ 0.944

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.4 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101964

Price Range
£ 1.2012 - £ 0.9454

Stock Levels
125 In stock
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 36.0 mm (DIA) 19.1 mm Black

10102114

Price Range
£ 1.77 - £ 1.6017

Stock Levels
175 In stock
Attributes
  • Thread Size
    19.1 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 40.0 mm M10 Bakelite PA6 GF Black

10333389

Price Range
£ 4.2806 - £ 4.1956

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    37.0 mm
  • Thread Size
    M10
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 50.0 mm M16 Bakelite PA6 GF Black

10333426

Price Range
£ 6.0382 - £ 5.9248

Stock Levels
660 In stock
Attributes
  • Knob Height
    46.0 mm
  • Thread Size
    M16
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 20.0 mm M4 Stainless Steel Natural

10285145

Price Range
£ 14.5267 - £ 13.656

Stock Levels
300 In stock
Attributes
  • Thread Size
    M4
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 25.0 mm M8 Stainless Steel Natural

10285176

Price Range
£ 20.7082 - £ 20.7082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 32.0 mm M10 Stainless Steel Natural

10285213

Price Range
£ 79.3872 - £ 37.4201

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 25.0 mm M10 Stainless Steel Natural

10285183

Price Range
£ 21.0109 - £ 21.0109

Stock Levels
120 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 38.0 mm M6 Stainless Steel Natural

10396346

Price Range
£ 115.462 - £ 54.4045

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 50.0 mm M10 Stainless Steel Natural

10285251

Price Range
£ 223.6296 - £ 105.3576

Stock Levels
70 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 48.0 mm M16 x 2.0 Phenolic Black

10160404

Price Range
£ 6.1658 - £ 6.1658

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Finish
    No Finish
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 35.0 mm M6 x 1.0 Phenolic Black

10160435

Price Range
£ 2.6505 - £ 2.6505

Stock Levels
2 In stock
Attributes
  • Thread Size
    M6 x 1.0
  • Finish
    No Finish
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 48.0 mm M10 x 1.5 Phenolic Black

10160473

Price Range
£ 3.5577 - £ 3.5577

Stock Levels
5 In stock
Attributes
  • Thread Size
    M10 x 1.5
  • Finish
    No Finish
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090