Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
£ 0.9454 - £ 1.2012 125 In stock
30.0 mm
LDPE
£ 1.4627 - £ 2.9025 5740 In stock
M10
Gloss
Phenolic
Threaded
10099087 £ 0.1117 - £ 0.132 Request the lead time here
12.0 mm
LDPE
£ 0.1559 - £ 0.3274 Request the lead time here
15.0 mm
LDPE
£ 0.506 - £ 0.5501 Request the lead time here
6.4 mm
No Finish
LDPE
Knock-On
£ 0.9454 - £ 2.0065 2125 In stock
30.0 mm
LDPE
£ 1.6017 - £ 3.3635 Request the lead time here
9.5 mm
No Finish
LDPE
Knock-On
£ 0.8961 - £ 2.1622 3400 In stock
M8
Gloss
Phenolic
Threaded
10252284 £ 1.4627 - £ 2.9025 Request the lead time here
M12
Gloss
Phenolic
Threaded
£ 1.9985 - £ 2.0836 Request the lead time here
M4
Gleaming
Bakelite PA6 GF
Threaded
£ 13.3229 - £ 14.1724 270 In stock
M5
Chrome
Stainless Steel
Threaded
£ 21.0109 - £ 21.0109 120 In stock
M10
Chrome
Stainless Steel
Threaded
£ 54.4045 - £ 115.462 Request the lead time here
M6
Chrome
Stainless Steel
Threaded
£ 5.7689 - £ 5.8965 Request the lead time here
M12
Gleaming
Bakelite PA6 GF
Threaded
£ 10.0665 - £ 10.9444 90 In stock
M5
Chrome
Stainless Steel
Threaded
Request the lead time here
5.0 mm
Polished
Aluminium
Push Fit
£ 3.9121 - £ 3.9971 Request the lead time here
M8
Gleaming
Bakelite PA6 GF
Threaded
£ 105.3576 - £ 223.6296 70 In stock
M10
Chrome
Stainless Steel
Threaded
£ 11.6405 - £ 12.647 Request the lead time here
M4
Polished
Aluminium
Threaded
£ 16.0941 - £ 16.0941 260 In stock
M8
Polished
Aluminium
Threaded
  • of 9
Ball Knob 30.0 mm (DIA) Black

10101964

Price Range
£ 1.2012 - £ 0.9454

Stock Levels
125 In stock
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 32.0 mm M10 Phenolic Black

10252277

Price Range
£ 2.9025 - £ 1.4627

Stock Levels
5740 In stock
Attributes
  • Knob Height
    32.0 mm
  • Thread Size
    M10
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 12.0 mm (DIA) Black

10099087

Price Range
£ 0.132 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    12.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 15.0 mm (DIA) Black

10099148

Price Range
£ 0.3274 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    15.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) 6.4 mm Black

10494417

Price Range
£ 0.5501 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.4 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101933

Price Range
£ 2.0065 - £ 0.9454

Stock Levels
2125 In stock
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 36.0 mm (DIA) 9.5 mm Black

10102084

Price Range
£ 3.3635 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    9.5 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 20.0 mm M8 Phenolic Black

10252246

Price Range
£ 2.1622 - £ 0.8961

Stock Levels
3400 In stock
Attributes
  • Knob Height
    20.0 mm
  • Thread Size
    M8
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 32.0 mm M12 Phenolic Black

10252284

Price Range
£ 2.9025 - £ 1.4627

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    32.0 mm
  • Thread Size
    M12
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926300090
Ball Knob 16.0 mm M4 Bakelite PA6 GF Black

10333327

Price Range
£ 2.0836 - £ 1.9985

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    15.0 mm
  • Thread Size
    M4
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 20.0 mm M5 Stainless Steel Natural

10436226

Price Range
£ 14.1724 - £ 13.3229

Stock Levels
270 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 25.0 mm M10 Stainless Steel Natural

10285183

Price Range
£ 21.0109 - £ 21.0109

Stock Levels
120 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 38.0 mm M6 Stainless Steel Natural

10396346

Price Range
£ 115.462 - £ 54.4045

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 50.0 mm M12 Bakelite PA6 GF Black

10333402

Price Range
£ 5.8965 - £ 5.7689

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    46.0 mm
  • Thread Size
    M12
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 16.0 mm M5 Stainless Steel Natural

10285121

Price Range
£ 10.9444 - £ 10.0665

Stock Levels
90 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 20.0 mm 5.0 mm Aluminium Natural

10640326


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7326909890
Ball Knob 32.0 mm M8 Bakelite PA6 GF Black

10333365

Price Range
£ 3.9971 - £ 3.9121

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    29.0 mm
  • Thread Size
    M8
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 50.0 mm M10 Stainless Steel Natural

10285251

Price Range
£ 223.6296 - £ 105.3576

Stock Levels
70 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 20.0 mm M4 Aluminium Natural

10396353

Price Range
£ 12.647 - £ 11.6405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 25.0 mm M8 Aluminium Natural

10285329

Price Range
£ 16.0941 - £ 16.0941

Stock Levels
260 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616100099