Menu Search

Ball Knob 36.0 mm (DIA) 9.5 mm Black

Essentra Part Number:

10102084

Manufacturer Part Number:

3828BLACK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
65 - 324 £ 3.3635
325 + £ 1.6017
Standard pack: 325

Order in multiple of 65

Total price:

£ 218.63

65 x £ 3.3635

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 9.5 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us