Menu Search

Ball Knob 50.0 mm M12 Bakelite PA6 GF Black

Essentra Part Number:

10333402

Manufacturer Part Number:

107125069915

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.8965
50 + £ 5.7689
Standard pack: 10

Order in multiple of 10

Total price:

£ 58.97

10 x £ 5.8965

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Height 46.0 mm
Thread Size M12
Finish Gleaming
Knob Material Bakelite PA6 GF
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us