Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Maximum Compatible Cable Tie Width | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1545 - £ 0.1545 | Request the lead time here |
0.75 in
19.05 mm
|
|
0.75 in
19.05 mm
|
0.136 in
3.45 mm
|
||
| 10277065 | £ 0.1312 - £ 0.1338 | 26200 In stock |
0.827 in
21.0 mm
|
0.142 in
3.6 mm
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
|
| £ 0.2083 - £ 0.2168 | 10363 In stock |
0.5 in
12.7 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.138 in
3.5 mm
|
||
| 10009697 | £ 0.1785 - £ 0.1856 | 25463 In stock |
1 in
25.4 mm
|
|
1 in
25.4 mm
|
0.28 in
7.1 mm
|
|
| £ 0.1715 - £ 0.1785 | Request the lead time here |
1.031 in
26.2 mm
|
0.189 in
4.8 mm
|
0.689 in
17.5 mm
|
|
||
| 10246078 | £ 0.1856 - £ 0.1899 | 42700 In stock |
1.102 in
28.0 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.1322 - £ 0.1349 | Request the lead time here |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
| £ 0.3685 - £ 0.3685 | 20194 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
| £ 0.197 - £ 0.2012 | 3503 In stock |
1.102 in
28.0 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
0.157 in
4.0 mm
|
||
| 10009703 | £ 0.214 - £ 0.2225 | 33000 In stock |
1 in
25.4 mm
|
0.138 in
3.5 mm
|
1 in
25.4 mm
|
0.28 in
7.1 mm
|
|
| £ 0.2182 - £ 0.4584 | 27868 In stock |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
||
| £ 0.1324 - £ 0.1324 | Request the lead time here |
0.75 in
19.05 mm
|
|
0.75 in
19.05 mm
|
0.136 in
3.45 mm
|
||
| 10009659 | £ 0.1601 - £ 0.1672 | 9000 In stock |
0.752 in
19.1 mm
|
0.138 in
3.5 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
|
| £ 0.197 - £ 0.2012 | Request the lead time here |
1.102 in
28.0 mm
|
0.189 in
4.8 mm
|
1.102 in
28.0 mm
|
0.157 in
4.0 mm
|
||
| 10246054 | £ 0.1312 - £ 0.1338 | Request the lead time here |
0.748 in
19.0 mm
|
0.142 in
3.6 mm
|
0.748 in
19.0 mm
|
0.154 in
3.9 mm
|
|
| 10277058 | £ 0.1312 - £ 0.1338 | 4800 In stock |
0.748 in
19.0 mm
|
0.142 in
3.6 mm
|
0.748 in
19.0 mm
|
0.154 in
3.9 mm
|
|
| 10155257 | £ 0.1601 - £ 0.1672 | 31778 In stock |
0.75 in
19.05 mm
|
|
0.75 in
19.05 mm
|
0.136 in
3.45 mm
|
|
| 10009642 | £ 0.1271 - £ 0.1324 | 994 In stock |
0.752 in
19.1 mm
|
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
|
| 10246047 | £ 0.1338 - £ 0.1338 | 17628 In stock |
0.492 in
12.5 mm
|
0.126 in
3.2 mm
|
0.492 in
12.5 mm
|
0.126 in
3.2 mm
|
|
| 10246092 | £ 0.1312 - £ 0.1338 | 8427 In stock |
0.709 in
18.0 mm
|
0.177 in
4.5 mm
|
0.709 in
18.0 mm
|
0.177 in
4.5 mm