| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1324 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | White |
|---|---|
| Overall Height | 3.45 mm |
| Overall Height | 0.136 in |
| Overall Length | 0.75 in |
| Overall Length | 19.05 mm |
| Overall Width | 19.05 mm |
| Overall Width | 0.75 in |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue