Quantity | Unit price |
---|---|
1000 - 1999 | £ 0.1349 |
2000 + | £ 0.1322 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Rubber Based Adhesive |
---|---|
Colour | Natural |
Mounting Method | Adhesive |
Base Height | 0.24 in |
Base Height | 6.1 mm |
Compatible Cable Tie Width Range | 0.098 - 0.142 in |
Compatible Cable Tie Width Range | 2.5 - 3.6 mm |
Overall Height | 0.24 in |
Overall Height | 6.1 mm |
Overall Length | 19.1 mm |
Overall Length | 0.752 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue