| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.4584 |
| 10000 + | £ 0.2182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Mounting Method | Screw |
| Base Height | 0.24 in |
| Base Height | 6.1 mm |
| Compatible Cable Tie Width Range | 0.098 - 0.142 in |
| Compatible Cable Tie Width Range | 2.5 - 3.6 mm |
| Overall Height | 0.24 in |
| Overall Height | 6.1 mm |
| Overall Length | 0.752 in |
| Overall Length | 19.1 mm |
| Overall Width | 19.1 mm |
| Overall Width | 0.752 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue