Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Male Thread Side Mount Double Sided Mounting

 (4 product groups)

List Grid

Hexagonal Threaded Supports

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

PCB Spacers - Hexagonal / Non Undercut

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Push-In Spacer

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

Self Threading PCB Supports

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.