Menu Search

Wing & Fly Nuts - Plastic Wing Nuts

In stock

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Wing Spread View
£ 0.3491 - £ 0.431 1000 In stock
M12 x 1.75
22.56 mm
14.15 mm
£ 0.1006 - £ 0.1242 49873 In stock
M6 x 1.0
16.0 mm
27.7 mm
10327432 £ 0.1107 - £ 0.1366 3000 In stock
M5 x 0.8
12.2 mm
22.8 mm
£ 0.0883 - £ 0.109 5500 In stock
M4 x 0.7
12.2 mm
22.8 mm
£ 0.1087 - £ 0.1342 2000 In stock
M5 x 0.8
11.1 mm
22.2 mm
£ 0.0706 - £ 0.0871 495 In stock
M4 x 0.7
8.0 mm
16.0 mm
£ 0.0951 - £ 0.1174 500 In stock
M6
13.4 mm
29.7 mm
£ 0.1116 - £ 0.1378 Request the lead time here
M6 x 1.0
13.4 mm
29.7 mm
£ 0.1306 - £ 0.1613 10498 In stock
M4
8.0 mm
16.0 mm
£ 0.214 - £ 0.2225 998 In stock
M10 x 1.5
18.3 mm
34.8 mm
£ 0.4904 - £ 0.5102 Request the lead time here
M6
22.0 mm
35.0 mm
£ 0.3047 - £ 0.3175 661 In stock
M6
12.0 mm
25.0 mm
£ 0.6194 - £ 0.6449 57 In stock
M10
25.0 mm
41.0 mm
£ 0.5712 - £ 0.5953 Request the lead time here
M5
24.0 mm
35.0 mm
£ 0.5116 - £ 0.5329 766 In stock
M5
22.0 mm
35.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
M3
12.0 mm
25.0 mm
£ 0.2225 - £ 0.4762 Request the lead time here
M6
12.0 mm
25.0 mm
£ 0.3897 - £ 0.3897 1000 In stock
M4
22.0 mm
35.0 mm
£ 0.2778 - £ 0.2905 Request the lead time here
M6
14.0 mm
25.0 mm
£ 0.6123 - £ 0.6123 19320 In stock
M10
25.0 mm
41.0 mm
  • of 2
Wing Nut M12 x 1.75 22.56 mm 14.15 mm Nylon 6/6 Natural

10327494

Price Range
£ 0.431 - £ 0.3491

Stock Levels
1000 In stock
Attributes
  • Overall Height
    22.56 mm
  • Wing Spread
    14.15 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M6 x 1.0 16.0 mm 27.7 mm Nylon 6/6 Natural

10327463

Price Range
£ 0.1242 - £ 0.1006

Stock Levels
49873 In stock
Attributes
  • Base Diameter
    14.2 mm
  • Overall Height
    16.0 mm
  • Wing Spread
    27.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Wing Nut M5 x 0.8 12.2 mm 22.8 mm Nylon 6/6 Natural

10327432

Price Range
£ 0.1366 - £ 0.1107

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Wing Nut M4 x 0.7 12.2 mm 22.8 mm Nylon 6/6 Natural

10327418

Price Range
£ 0.109 - £ 0.0883

Stock Levels
5500 In stock
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Wing Nut M5 x 0.8 11.1 mm 22.2 mm Nylon 6/6 Natural

10327425

Price Range
£ 0.1342 - £ 0.1087

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    12.7 mm
  • Overall Height
    11.1 mm
  • Wing Spread
    22.2 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Wing Nut M4 x 0.7 8.0 mm 16.0 mm Nylon 6/6 Natural

10327401

Price Range
£ 0.0871 - £ 0.0706

Stock Levels
495 In stock
Attributes
  • Base Diameter
    9.5 mm
  • Overall Height
    8.0 mm
  • Wing Spread
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Wing Nut M6 13.4 mm 29.7 mm Nylon 6/6 Natural

10327449

Price Range
£ 0.1174 - £ 0.0951

Stock Levels
500 In stock
Attributes
  • Base Diameter
    9.5 mm
  • Overall Height
    13.4 mm
  • Wing Spread
    29.7 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M6 x 1.0 13.4 mm 29.7 mm Nylon 6/6 Natural

10327456

Price Range
£ 0.1378 - £ 0.1116

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    9.5 mm
  • Overall Height
    13.4 mm
  • Wing Spread
    29.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Wing Nut M4 8.0 mm 16.0 mm Nylon 6/6 Natural

10327395

Price Range
£ 0.1613 - £ 0.1306

Stock Levels
10498 In stock
Attributes
  • Base Diameter
    9.5 mm
  • Overall Height
    8.0 mm
  • Wing Spread
    16.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M10 x 1.5 18.3 mm 34.8 mm Nylon 6/6 Natural

10327487

Price Range
£ 0.2225 - £ 0.214

Stock Levels
998 In stock
Attributes
  • Base Diameter
    16.2 mm
  • Overall Height
    18.3 mm
  • Wing Spread
    34.8 mm
  • Thread Size
    M10 x 1.5
  • Pitch Diameter
    1.5 mm
Wing Nut M6 22.0 mm 35.0 mm Nylon Natural

10326794

Price Range
£ 0.5102 - £ 0.4904

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

10326787

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
661 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

10326824

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
57 In stock
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M5 24.0 mm 35.0 mm Nylon 6/6 Natural

10326770

Price Range
£ 0.5953 - £ 0.5712

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M5 22.0 mm 35.0 mm Nylon Natural

10326763

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
766 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M3 12.0 mm 25.0 mm Nylon Natural

10326732

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

10060261

Price Range
£ 0.4762 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Wing Nut M4 22.0 mm 35.0 mm Nylon Natural

10060322

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M6 14.0 mm 25.0 mm Nylon Natural

10180266

Price Range
£ 0.2905 - £ 0.2778

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M10 25.0 mm 41.0 mm Nylon 6/6 Natural

10262481

Price Range
£ 0.6123 - £ 0.6123

Stock Levels
19320 In stock
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm