10326732
053101000002
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3175 |
| 500 - 999 | £ 0.3104 |
| 1000 + | £ 0.3047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 10.0 mm |
|---|---|
| Base Diameter | 0.394 in |
| Overall Height | 12.0 mm |
| Overall Height | 0.472 in |
| Wing Spread | 25.0 mm |
| Wing Spread | 0.984 in |
| Thread Size | M3 |
| Pitch Diameter | 0.5 mm |
| Pitch Diameter | 0.02 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue