Menu Search

Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

This natural Nylon wing nut has two protruding wings to allow for easy hand installation. Comes with small wings for installation in applications with tight access.
Essentra Part Number:

10326787

Manufacturer Part Number:

053101700002

761 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3175
500 - 999 £ 0.3104
1000 + £ 0.3047
Standard pack: 100

Order in multiple of 100

Total price:

£ 31.75

100 x £ 0.3175

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 10.0 mm
Overall Height 12.0 mm
Wing Spread 25.0 mm
Thread Size M6
Pitch Diameter 1.0 mm
Colour Natural
Full Material Nylon 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us