Menu Search

White Open Grommets

In production

White open grommets are an effective solution for protecting cables and wires from abrasion, sharp edges, and wear as they pass through panels or enclosures.

These open grommets are easy to install and provide a clean, professional finish.

Ideal for medical equipment, white goods, lighting installations, and other applications where matching white panels is important, white open grommets combine reliable cable protection with an aesthetically pleasing appearance.

  • Ideal for medical, lighting, and white-panel applications
  • Easy to install
  • Durable protection for cables
Material: PVC Colour: White Series Code: SR1700WH

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Hole Diameter Inside Diameter Panel Thickness Overall Height View
Request the lead time here
11.1 mm
8.0 mm
5.6 mm
1.6 mm
6.4 mm
Request the lead time here
14.2 mm
11.0 mm
8.0 mm
1.6 mm
4.8 mm
Request the lead time here
16.0 mm
12.5 mm
8.0 mm
3.0 mm
8.0 mm
Request the lead time here
19.0 mm
13.5 mm
9.5 mm
3.2 mm
9.6 mm
Request the lead time here
9.5 mm
6.4 mm
4.0 mm
1.6 mm
6.4 mm
Request the lead time here
12.5 mm
9.5 mm
4.8 mm
1.6 mm
6.8 mm
Request the lead time here
16.0 mm
12.5 mm
8.0 mm
1.6 mm
6.4 mm
Request the lead time here
14.2 mm
11.0 mm
8.0 mm
1.6 mm
8.0 mm
Request the lead time here
19.0 mm
12.5 mm
11.0 mm
1.6 mm
6.4 mm
Request the lead time here
16.0 mm
11.0 mm
8.0 mm
1.6 mm
6.4 mm
Request the lead time here
9.5 mm
6.4 mm
4.0 mm
3.2 mm
8.0 mm
Request the lead time here
14.2 mm
9.5 mm
8.0 mm
1.6 mm
4.8 mm
Request the lead time here
17.0 mm
12.7 mm
9.5 mm
1.6 mm
7.1 mm
Open Grommet 5.6 mm 8.0 mm 11.1 mm 1.6 mm White PVC

20955144


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.6 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    11.1 mm
  • Overall Height
    6.4 mm
Open Grommet 8.0 mm 11.0 mm 14.2 mm 1.6 mm White PVC

20955175


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    14.2 mm
  • Overall Height
    4.8 mm
Open Grommet 8.0 mm 12.5 mm 16.0 mm 3.0 mm White PVC

20955229


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    3.0 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    8.0 mm
Open Grommet 9.5 mm 13.5 mm 19.0 mm 3.2 mm White PVC

20955243


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    13.5 mm
  • Inside Diameter
    9.5 mm
  • Panel Thickness
    3.2 mm
  • Overall Diameter
    19.0 mm
  • Overall Height
    9.6 mm
Open Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm White PVC

20955120


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    9.5 mm
  • Overall Height
    6.4 mm
Open Grommet 4.8 mm 9.5 mm 12.5 mm 1.6 mm White PVC

20955151


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    4.8 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    12.5 mm
  • Overall Height
    6.8 mm
Open Grommet 8.0 mm 12.5 mm 16.0 mm 1.6 mm White PVC

20955205


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    6.4 mm
Open Grommet 8.0 mm 11.0 mm 14.2 mm 1.6 mm White PVC

20955182


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    14.2 mm
  • Overall Height
    8.0 mm
Open Grommet 11.0 mm 12.5 mm 19.0 mm 1.6 mm White PVC

20955212


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    11.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    19.0 mm
  • Overall Height
    6.4 mm
Open Grommet 8.0 mm 11.0 mm 16.0 mm 1.6 mm White PVC

20955199


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    6.4 mm
Open Grommet 4.0 mm 6.4 mm 9.5 mm 3.2 mm White PVC

20955137


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
  • Panel Thickness
    3.2 mm
  • Overall Diameter
    9.5 mm
  • Overall Height
    8.0 mm
Open Grommet 8.0 mm 9.5 mm 14.2 mm 1.6 mm White PVC

20955168


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    8.0 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    14.2 mm
  • Overall Height
    4.8 mm
Open Grommet 9.5 mm 12.7 mm 17.0 mm 1.6 mm White PVC

20955236


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.7 mm
  • Inside Diameter
    9.5 mm
  • Panel Thickness
    1.6 mm
  • Overall Diameter
    17.0 mm
  • Overall Height
    7.1 mm