Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20955168
20955168
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 9.5 mm |
|---|---|
| Hole Diameter | 0.374 in |
| Inside Diameter | 0.315 in |
| Inside Diameter | 8.0 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Overall Diameter | 14.2 mm |
| Overall Diameter | 0.559 in |
| Overall Height | 0.189 in |
| Overall Height | 4.8 mm |
| Colour | White |
| Full Material | Flexible Polyvinyl Chloride |
| Material | PVC |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue