Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20955137
20955137
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 6.4 mm |
|---|---|
| Hole Diameter | 0.252 in |
| Inside Diameter | 4.0 mm |
| Inside Diameter | 0.157 in |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.126 in |
| Overall Diameter | 9.5 mm |
| Overall Diameter | 0.374 in |
| Overall Height | 8.0 mm |
| Overall Height | 0.315 in |
| Colour | White |
| Full Material | Flexible Polyvinyl Chloride |
| Material | PVC |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue