Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.
Series Code :SR1867 ,SR5561
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Roll Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 1200210 | £ 0.2499 - £ 0.2776 | Request the lead time here |
32.808 ft
10.0 m
|
EPDM
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.3991 - £ 0.4434 | Request the lead time here |
32.808 ft
10.0 m
|
EPDM
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| Request the lead time here |
164.042 ft
50.0 m
|
EPDM
|
39.37 in
1000.0 mm
|
0.118 in
3.0 mm
|
|||
| £ 0.3917 - £ 0.4352 | Request the lead time here |
16.404 ft
5.0 m
|
EPDM
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2098 - £ 0.2331 | Request the lead time here |
65.617 ft
20.0 m
|
PE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.9058 - £ 1.0064 | Request the lead time here |
16.404 ft
5.0 m
|
EPDM
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| £ 151.8067 - £ 151.8067 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
1 in
25.4 mm
|
|
||
| 472061 | £ 320.2324 - £ 320.2324 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
0.5 in
12.7 mm
|
|
|
| £ 289.7226 - £ 289.7226 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
0.5 in
12.7 mm
|
|
||
| 472090 | £ 40.425 - £ 40.425 | Request the lead time here |
|
Foam
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
|
| 472069 | £ 207.9369 - £ 207.9369 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
1 in
25.4 mm
|
|
|
| £ 271.8629 - £ 271.8629 | Request the lead time here |
|
Foam
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| £ 23.2793 - £ 23.2793 | 20 In stock |
|
EPDM
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| £ 13.1269 - £ 13.1269 | Request the lead time here |
|
EPDM
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| £ 5.1877 - £ 5.1877 | Request the lead time here |
|
PVC
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 1200530001 | £ 29.6333 - £ 29.6333 | 64 In stock |
|
EPDM
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
|
| £ 23.7122 - £ 23.7122 | Request the lead time here |
|
EPDM
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| 1200510001 | £ 12.7219 - £ 12.7219 | 4 In stock |
|
EPDM
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
| 1200515001 | £ 16.5203 - £ 16.5203 | Request the lead time here |
|
EPDM
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
|
| 1200320001 | £ 17.3582 - £ 17.3582 | Request the lead time here |
|
EPDM
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue