Menu Search

Weather Stripping & Gasket Tape

In stock

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867 ,SR5561

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Roll Length Material Overall Width Overall Height View
472069 £ 207.9369 - £ 207.9369 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
£ 271.8629 - £ 271.8629 Request the lead time here
Foam
25.4 mm
3.2 mm
£ 151.8067 - £ 151.8067 Request the lead time here
Neoprene;Nitrile;PVC
25.4 mm
£ 289.7226 - £ 289.7226 Request the lead time here
Neoprene;Nitrile;PVC
12.7 mm
472090 £ 40.425 - £ 40.425 Request the lead time here
Foam
25.4 mm
6.4 mm
472061 £ 320.2324 - £ 320.2324 Request the lead time here
Neoprene;Nitrile;PVC
12.7 mm
£ 23.7122 - £ 23.7122 Request the lead time here
EPDM
25.0 mm
3.0 mm
Request the lead time here
50.0 m
EPDM
1000.0 mm
3.0 mm
£ 0.3991 - £ 0.4434 Request the lead time here
10.0 m
EPDM
25.0 mm
2.0 mm
£ 0.3917 - £ 0.4352 Request the lead time here
5.0 m
EPDM
8.0 mm
8.0 mm
£ 0.2098 - £ 0.2331 Request the lead time here
20.0 m
PE
20.0 mm
2.0 mm
£ 0.9058 - £ 1.0064 Request the lead time here
5.0 m
EPDM
20.0 mm
5.0 mm
1200210 £ 0.2499 - £ 0.2776 Request the lead time here
10.0 m
EPDM
10.0 mm
2.0 mm
£ 0.2709 - £ 0.301 Request the lead time here
20.0 m
PE
18.0 mm
3.0 mm
£ 0.1993 - £ 0.1993 Request the lead time here
20.0 m
PE
10.0 mm
1.0 mm
£ 0.2591 - £ 0.2879 Request the lead time here
10.0 m
PE
15.0 mm
5.0 mm
£ 0.1972 - £ 0.1972 Request the lead time here
10.0 m
PE
15.0 mm
2.0 mm
£ 0.2794 - £ 0.3104 Request the lead time here
10.0 m
PE
10.0 mm
3.0 mm
£ 0.3275 - £ 0.3639 Request the lead time here
10.0 m
PE
25.0 mm
5.0 mm
£ 0.1744 - £ 0.1937 Request the lead time here
10.0 m
PE
10.0 mm
2.0 mm
  • of 2
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472069

Price Range
£ 207.9369 - £ 207.9369

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 3.2 mm 15.2 m Foam Black

472087

Price Range
£ 271.8629 - £ 271.8629

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.2 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472063

Price Range
£ 151.8067 - £ 151.8067

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472067

Price Range
£ 289.7226 - £ 289.7226

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 6.4 mm 15.2 m Foam Black

472090

Price Range
£ 40.425 - £ 40.425

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Width
    25.4 mm
  • Sold Per
    Box
  • Full Material
    Open Cell Foam
  • Colour
    Black
Weather Stripping 15.0 m Neoprene;Nitrile;PVC Black

472061

Price Range
£ 320.2324 - £ 320.2324

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Sold Per
    Box
  • Full Material
    Neoprene;Nitrile;Polyvinyl Chloride Blend
  • Colour
    Black
  • Commodity Code
    3919101990
Weather Stripping 3.0 mm 10.0 m EPDM Black

1200325001

Price Range
£ 23.7122 - £ 23.7122

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    25.0 mm
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
Weather Stripping 3.0 mm 50.0 m EPDM Black

120031000


Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    1000.0 mm
  • Roll Length
    50.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 10.0 m EPDM Black

1200225

Price Range
£ 0.4434 - £ 0.3991

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 8.0 mm 5.0 m EPDM Black

120088

Price Range
£ 0.4352 - £ 0.3917

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Width
    8.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 20.0 m PE Black

1100220

Price Range
£ 0.2331 - £ 0.2098

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 5.0 m EPDM Black

12001020

Price Range
£ 1.0064 - £ 0.9058

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    20.0 mm
  • Roll Length
    5.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 2.0 mm 10.0 m EPDM Black

1200210

Price Range
£ 0.2776 - £ 0.2499

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Ethylene Propylene Diene Monomer
Weather Stripping 3.0 mm 20.0 m PE Black

1100318

Price Range
£ 0.301 - £ 0.2709

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    18.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 1.0 mm 20.0 m PE Black

1100110

Price Range
£ 0.1993 - £ 0.1993

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 10.0 m PE Black

1100515

Price Range
£ 0.2879 - £ 0.2591

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    15.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 10.0 m PE Black

1100215

Price Range
£ 0.1972 - £ 0.1972

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    15.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 3.0 mm 10.0 m PE Black

1100310

Price Range
£ 0.3104 - £ 0.2794

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 5.0 mm 10.0 m PE Black

1100525

Price Range
£ 0.3639 - £ 0.3275

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Width
    25.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene
Weather Stripping 2.0 mm 10.0 m PE Black

1100210

Price Range
£ 0.1937 - £ 0.1744

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    10.0 m
  • Sold Per
    Roll
  • Full Material
    Polyethylene