| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 0.301 |
| 50 + | £ 0.2709 |
| Overall Height | 0.118 in |
|---|---|
| Overall Height | 3.0 mm |
| Overall Width | 0.709 in |
| Overall Width | 18.0 mm |
| Roll Length | 20.0 m |
| Roll Length | 65.617 ft |
| Sold Per | Roll |
| Full Material | Polyethylene |
| Colour | Black |
| Commodity Code | 3921190030 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue