Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d4 | d1 +0|-0.025 | l2 | H1 | D3 | l1 +0.05|-0.0 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.1161 - £ 5.4881 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
20.0
|
M6
|
||
| £ 2.8253 - £ 3.764 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
10.0
|
M2
|
||
| £ 3.6196 - £ 4.8201 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
12.0
|
M6
|
||
| £ 5.7047 - £ 7.6003 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
45.0
|
M6
|
||
| £ 2.5093 - £ 3.3398 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
6.0
|
M3
|
||
| £ 2.6808 - £ 3.5745 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
8.0
|
M3
|
||
| £ 4.3959 - £ 5.8582 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
12.0
|
M10
|
||
| £ 2.6718 - £ 3.5564 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
6.0
|
M4
|
||
| £ 3.0419 - £ 4.0529 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
12.0
|
M3
|
||
| £ 3.3669 - £ 4.4861 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
8.0
|
M6
|
||
| £ 3.5113 - £ 4.6847 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
16.0
|
M8
|
||
| £ 3.1683 - £ 4.2244 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
8.0
|
M8
|
||
| £ 3.6828 - £ 4.9104 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
20.0
|
M8
|
||
| £ 3.8001 - £ 5.0638 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
20.0
|
M2
|
||
| £ 2.4281 - £ 3.2405 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
5.0
|
M3
|
||
| £ 3.2585 - £ 4.3417 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
10.0
|
M8
|
||
| £ 3.1322 - £ 4.1793 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
12.0
|
M4
|
||
| £ 2.8614 - £ 3.8092 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
10.0
|
M3
|
||
| £ 3.7279 - £ 4.9646 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
20.0
|
M3
|
||
| £ 2.3469 - £ 3.1231 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
4.0
|
M3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue