| Quantity | Unit price | 
|---|---|
| 1 - 99 | £ 4.7208 | 
| 100 - 249 | £ 4.2515 | 
| 250 - 499 | £ 4.0168 | 
| 500 - 999 | £ 3.7731 | 
| 1000 + | £ 3.5384 | 
| l1 +0.05|-0.0 | 12.0 | 
|---|---|
| d1 +0|-0.025 | 10.0 | 
| d2 | M8 | 
| D3 | 14.0 | 
| d4 | 1.8 | 
| H1 | 7.0 | 
| l2 | 12.0 | 
| Material | 316 Stainless Steel | 
| Drive Type | Hex Drive | 
| Commodity Code | 7318156290 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue